NXP Semiconductors


Select site:

English

Schmitt triggers

Selection guide
シュミットトリガ
BCV63 - 30 V; 100 mA (SOT143)
BCV64 - 30 V; 100 mA (SOT143)

Latest products

BCV63; BCV63B

NPN general purpose double transistors

Datasheet (52Kb)

Complex discretes are the answer to market demands for smaller and less-expensive products. Containing several components, they provide a single commonly used function in one package to significantly reduce board space requirements. They also deliver optimized performance and offer component and placement cost reduction opportunities.


Device circuits


Device circuits