NXP Semiconductors


Select site:

English

RET + general-purpose transistor

Selection guide
RET + general-purpose transistor
PUML1/DG - 50 V; 200 mA; R1=R2=10k; SOT363 (SC-88); General-purpose trans. + RET

Latest products

PUML1/DG

50 V, 200 mA NPN general-purpose transistor/100 mA NPN resistor-equipped transistor

Datasheet (89Kb)

Complex discretes are the answer to market demands for smaller and less-expensive products. Containing several components, they provide a single commonly used function in one package to significantly reduce board space requirements. They also deliver optimized performance and offer component and placement cost reduction opportunities.


Device circuits


Device circuits