NXP Semiconductors


Select site:

English

MOSFET driver transistors

Selection guide
MOSFET ドライバトランジスタ
PMD2001D - 40 V; 0.6 A; SOT457 (SC-74)
PMD3001D - 40 V; 1 A; SOT457 (SC-74)
PMD4001K - 40 V; 0.1 A; SOT346 (SC-59A)
PMD4002K - 40 V; 0.6 A; SOT346 (SC-59A)
PMD4003K - 40 V; 1 A; SOT346 (SC-59A)
PMD5001K - 40 V; 0.1 A; SOT346 (SC-59A)
PMD5002K - 40 V; 0.6 A; SOT346 (SC-59A)
PMD5003K - 40 V; 1 A; SOT346 (SC-59A)
PMD9001D - 50 V/45 V; 0.1 A; R1=R2=2.2 k; SOT457(SC-74); with emitter follower
PMD9002D - 50 V/45 V; 0.1 A; R1=R2=4.7 k; SOT457(SC-74); with emitter follower
PMD9003D - 50 V/45 V; 0.1 A; R1=R2=10 k; SOT457(SC-74); with emitter follower
PMD9010D - 45 V; 0.1 A; SOT457 (SC-74); with emitter follower
PMD9050D - 40 V; 0.1 A; SOT457 (SC-74); with crowbar

Latest products

PMD9050D

MOSFET driver

Datasheet (131Kb)

Latest application notes

AN10661 1 (426Kb)

Complex discretes are the answer to market demands for smaller and less-expensive products. Containing several components, they provide a single commonly used function in one package to significantly reduce board space requirements. They also deliver optimized performance and offer component and placement cost reduction opportunities.


Device circuits


Device circuits