NXP Semiconductors


Select site:

English

Protection diodes / arrays

Selection guide
プロテクション ダイオード / アレイ
PESD5V0S1BA - single; bidirectional; SOD323 (SC-76)
PESD5V0S1BB - single; bidirectional; SOD523 (SC-79)
PESD5V0S1BL - single; bidirectional; SOD882
PESDxL1BA series - single; asymmetrical; bidirectional; SOD323 (SC-76)
PESDxS1UB series - single; unidirectional; SOD523 (SC-79)
PESDxU1UT series - single; unidirectional; ultra low capacitance; SOT23
PESDxS1UL series - single; unidirectional; SOD882
PESD5Zx - single; unidirectional; SOD523 (SC-79)
PESDxL2BT series - double; bidirectional; SOT23
PESD5V0S2BT - double; bidirectional; SOT23
PESD5V0U2BM - double; bidirectional; SOT883 (SC-101)
PESD5V0U2BT - double; bidirectional; SOT23 (TO-236AB)
PESD5V0U1BA - double; bidirectional; SOD323 (SC-76)
PESD5V0U1BB - double; bidirectional; SOD523 (SC-79)
PESD5V0U1BL - double; bidirectional; SOD882
PESDxS2UT series - double; unidirectional; SOT23
PESDxS2UAT series - double; unidirectional; SOT23
PESDxS2UQ series - double; unidirectional; SOT663
PESDxL2UM series - double; unidirectional; low capacitance; SOT883 (SC-101)
PESD5V0U4BF - quadruple; bidirectional; SOT886
PESD5V0U4BW - quadruple; bidirectional; SOT665
BZA408B - quadruple; bidirectional; SOT457 (SC-74)
PESDxL4UF series - quadruple; unidirectional; SOT886
PESDxL4UG series - quadruple; unidirectional; SOT353 (SC-88A)
PESDxL4UW series - quadruple; unidirectional; SOT665
PESDxS4UD series - quadruple; unidirectional; SOT457 (SC-74)
PESDxS4UF series - quadruple; unidirectional; SOT886
PESDxV4UF series - quadruple; unidirectional; SOT886
PESDxV4UG series - quadruple; unidirectional; SOT353 (SC-88A)
PESDxV4UW series - quadruple; unidirectional; SOT665
BZA456A - quadruple; unidirectional; SOT457 (SC-74)
BZA418A - quadruple; unidirectional; SOT457 (SC-74)
BZA420A - quadruple; unidirectional; SOT457 (SC-74)
BZA800A series - quadruple; unidirectional; SOT353 (SC-88A)
BZA800AL series - quadruple; unidirectional; SOT353 (SC-88A)
BZA800AVL series - quadruple; unidirectional; low capacitance; SOT353 (SC-88A)
BZA900A series - quadruple; unidirectional; SOT665
BZA900AVL series - quadruple; unidirectional; low capacitance; SOT665
PESD5V0U5BF - 5-fold; bidirectional; SOT886
PESD5V0U5BV - 5-fold; bidirectional; SOT666
PESDxL5UF series - 5-fold; unidirectional; SOT886
PESDxL5UV series - 5-fold; unidirectional; SOT666
PESDxL5UY series - 5-fold; unidirectional; SOT363 (SC-88)
PESDxS5UD series - fivefold; unidirectional; SOT457 (SC-74)
PESD5V0L6UAS - 6-fold; unidirectional; SOT505-01 (TSSOP8)
PESD5V0L6US - 6-fold; unidirectional; SOT96-1 (SO8)
PESD5V0L7BAS - 7-fold; bidirectional; SOT505-1 (TSSOP8)
PESD5V0L7BS - 7-fold; bidirectional; SOT96-1 (SO8)
PESD5V2S18U - 18-fold; unidirectional; SOT339-1 (SSOP20)
BZA100 - 18-fold; unidirectional; SOT163 (SO20)
BZA462A - Quadruple ESD transient voltage suppressor
MMBZxVAL series - double; unidirectional; SOT23 (TO-236AB)
MMBZxVCL series - double; unidirectional; SOT23 (TO-236AB)
MMBZxVDL series - double; unidirectional; SOT23 (TO-236AB)
PRTR5V0U1T - single; ultra low capacitance; SOT23 (TO-236AB)
PRTR5V0U2AX - double; ultra low capacitance; SOT143B
PRTR5V0U2X - double; ultra low capacitance; SOT143B
PRTR5V0U4AD - Integrated quad ultra-low capacitance ESD protection
PRTR5V0U4D - Integrated quad ultra-low capacity ESD protection
PRTR5V0U4Y - Integrated quad ultra-low capacitance ESD protection
PRTR5V0U6AS - High speed interface ESD protection to IEC 61000-4-2 level 4
PRTR5V0U8S - Integrated Octal Low Capacity ESD protection to IEC 61000-4-2 level 4

Latest products

PRTR5V0U1T

Ultra low capacitance single rail-to-rail ESD protection

Datasheet (70Kb)

Latest user manuals

UM10011 6 (691Kb)
SOT23 SOT883 comparison

大きな電流が一瞬にして流れる静電放電(ESD)パルスは、電子機器の破損および故障の主要な原因となっています。NXPの新しいESD保護ダイオード・ファミリーは、ESDや他の電圧誘因過渡パルスに対する優れた保護能力を実現します。これらのデバイスは、最大18本の電送ラインやデータ・ラインを最大30kVのスパイク電圧から保護します。わずか10pFという低い静電容量を持つこれらのダイオードは、高速および200MHzを超える高周波数データ・ラインの保護に理想的です。また、小型のサイズと極めて低いリーク電流のため、バッテリー駆動型ハンドヘルド機器など、スペースが限られている省電力アプリケーションに最適です。


新シリーズの2つの製品であるPESD3V3L2UMPESD5V0L2UMは、リードレスの超小型SOT883プラスチック・パッケージを採用した市場初のESD保護デバイスです。このパッケージは、15kV保護定格に加えて、わずか1.0mm x 0.6mm x 0.5mmという小型設計であるため、このような高い保護レベルを実現した最小のデバイスが実現しました。SOT23パッケージの製品と比較して、面積を約90%も節約できます。

SOT883

主な特長

  • 優れたESD保護性能
  • 非常に低い静電容量
  • 超高速レスポンス(1ns未満)
  • 低いクランプ電圧
  • 極めて低いリーク電流
  • 超小型フットプリント
  • IEC 61000-4-2、レベル4に準拠(15kV未満の大気放出、 8kV未満の接触放電)
  • HBM MIL-Std 883、クラス3準拠(4 kV未満)

主なアプリケーション

  • セルラー・ハンドセットおよびアクセサリ
  • ポータブル・エレクトロニクス
  • コンピュータおよびペリフェラル
  • 通信システム
  • オーディオおよびビデオ機器
  • 高速データ・ライン

PESD5V0L5UVを利用したSビデオ・コントローラ入力保護

情報リソース

製品概要