NXP Semiconductors


Select site:

English

MOSFETs 101 V - 200 V

Selection guide
MOSFETs 101 V - 200 V
BSP122 - N-channel enhancement mode vertical D-MOS transistor
BSP220 - P-channel enhancement mode vertical D-MOS transistor
BSS87 - N-channel enhancement mode vertical D-MOS transistor
PHB20NQ20T - N-channel TrenchMOS (tm) transistor
PHB33NQ20T - N-channel TrenchMOS(tm) standard level FET
PHB45NQ15T - N-channel TrenchMOS(tm) standard level FET
PHD22NQ20T - N-channel Trenchmos (tm) standard level FET
PHD9NQ20T - N-channel TrenchMOS (tm) transistor
PHK5NQ15T - TrenchMOS (tm) standard level FET
PHP18NQ11T - Trenchmos (tm) standard level FET
PHP20NQ20T - N-channel TrenchMOS (tm) transistor
PHP23NQ11T - N-channel Trenchmos (tm) standard level FET
PHP27NQ11T - N-channel Trenchmos (tm) standard level FET
PHP28NQ15T - N-channel TrenchMOS standard level FET
PHP30NQ15T - N-channel enhancement mode field-effect transistor
PHP33NQ20T - N-channel TrenchMOS(tm) standard level FET
PHP34NQ11T - N-channel Trenchmos (tm) standard level FET
PHP45NQ11T - N-channel Trenchmos (tm) standard level FET
PHP9NQ20T - N-channel TrenchMOS (tm) transistor
PHX9NQ20T - N-channel TrenchMOS (tm) transistor
PML260SN - N-channel TrenchMOS standard level FET
PSMN015-110P - Trenchmos (tm) Standard level FET
PSMN020-150W - N-channel TrenchMOS (tm) transistor
PSMN030-150B - N-channel TrenchMOS (tm) transistor
PSMN030-150P - N-channel TrenchMOS (tm) transistor
PSMN035-150B - N-channel enhancement mode field-effect transistor
PSMN035-150P - N-channel enhancement mode field-effect transistor
PSMN040-200W - N-channel TrenchMOS (tm) transistor
PSMN057-200B - N-channel TrenchMOS (tm) transistor
PSMN057-200P - N-channel TrenchMOS (tm) transistor
PSMN059-150Y - N-channel TrenchMOS standard level FET
PSMN063-150D - N-channel enhancement mode field-effect transistor
PSMN070-200B - N-channel TrenchMOS (tm) transistor
PSMN070-200P - N-channel TrenchMOS (tm) transistor
PSMN085-150K - N-channel enhancement mode field-effect transistor
PSMN102-200Y - N-channel TrenchMOS standard level FET
PSMN130-200D - N-channel TrenchMOS (tm) transistor
PSMN165-200K - N-channel enhancement mode field-effect transistor

Latest products

PSMN059-150Y

N-channel TrenchMOS standard level FET

Datasheet (81Kb)

Latest user manuals

UM10155 2 (179Kb)

Latest application notes

AN10294 1 (1923Kb)
AN00033 1 (12347Kb)

世界をリードするPowerMOS製品メーカーの1つであるフィリップスは、コストと性能が最適化されたMOSFET製品を、フィリップスが誇るTrenchMOSテクノロジで製造し、豊富なパッケージおよび電圧レベルで提供します。たとえば、フィリップスのLFPAKパワーMOSFETレンジは、最大100Vの定格電圧を備えたトランジスタが必要なアプリケーションに、超低RDS(on)および高速スイッチングの利点をもたらします。そして、フィリップスの堅牢で使いやすい標準パワーMOSFETは、低電圧ブラシおよびブラシレスDCモーターの速度と方向の制御において、バイポーラ・トランジスタを置き換えます。


フィリップスは、より小型で多機能の携帯および家庭用アプライアンスを求める声に応えて、PowerMOS製品を次の世代へと進化させました。フィリップスのパッケージ小型化技術と先進のTrenchテクノロジを応用した、革新的なμTrenchMOS™ファミリーは、超小型業界標準パッケージで世界クラスの性能を提供し、スペースやパワーが重視されるあらゆるアプリケーションにとって理想的です。

製品概要

  12 - 300V PチャネルMOSFET - [16] - Static table for 12 - 300 V P-channel MOSFETs - Application notes available in branch 12 - 300 V P-channel MOSFETs
  20 - 50V NチャネルMOSFET - [123] - Static table for 20 - 50 V N-channel MOSFETs - Application notes available in branch 20 - 50 V N-channel MOSFETs
  55 - 60V NチャネルMOSFET - [52] - Static table for 55 - 60 V N-channel MOSFETs - Application notes available in branch 55 - 60 V N-channel MOSFETs
  75 - 300V NチャネルMOSFET - [117] - Static table for 75 - 300 V N-channel MOSFETs - Application notes available in branch 75 - 300 V N-channel MOSFETs
  マルチチップ25 - 30 V MOSFET - [23] - Static table for Multi-chip 25 - 300 V MOSFETs
  TOPFET - 50V保護MOSFET - [15] - Static table for TOPFET - 50 V protected MOSFET - Application notes available in branch TOPFET - 50 V protected MOSFET