NXP Semiconductors


Select site:

English

HITAG RFID components

Selection guide
HITAG RFID 製品
HITAG リーダー
HITAG トランスポンダ ICs

Latest products

HTRC11001T

HITAG reader chip

Datasheet (94Kb)

非常に広い動作範囲に合わせて最適化されているNXPのHITAG™ファミリー・パッシブ無線周波数アイデンティフィケーション(RFID)ICは、家畜追跡、カジノ・ゲーム、アクセス管理、およびさまざまなロジスティクス・アプリケーションなど、幅広いアイデンティフィケーション・アプリケーションに適しています。

製品

100~150kHzで動作するように設計されているHITAGは、市場で初めて高度な衝突回避機能をサポートするように設計されたタグICファミリであり、複数のタグを同時に読み取ることができます。HITAG読み書きトランスポンダICは、相互認証と暗号化データ転送によって高いレベルのセキュリティを保証し、データを安全に保ちつつ、タグの不正コピーを防止します。HITAGリーダーICにより、カスタムリーダー/ライターを容易に開発できます。

アプリケーション

HITAG ICは、アクセス管理、時間/出欠管理、計測器、スキー・チケット、電子キー、ガス・シリンダー・アイデンティフィケーション、ロジスティクス家畜アイデンティフィケーション(ISO 11784/85に準拠)、資産追跡、ゲームなど、幅広いアプリケーションに利用できます。

お客様の利点

  • さまざまなトランスポンダ形状にほぼ無制限に対応
  • 高速で信頼性の高いトランザクション
  • 安全な情報交換
  • メンテナンス不要
  • 簡単で便利な操作
  • シンプルなシステム統合


関連リンク

General Information


[an error occurred while processing this directive]General Specification for 6" Wafer (406kB)
[an error occurred while processing this directive]Request-Form for Passwords for Confidential HITAG Documents (96kB)
Smart label and Tag ICs line card (36 kB)


Tag ICs


Data Sheet HT2 DC20 S20, HITAGTM2 Transponders (86kB)
HT1 DC20 S30; HITAG™1 Stick Transponder (178kB)
HITAG-S; 3rd generation HITAG family; Fact Sheet (52kB)
Contactless Chip Card Module, Product Specification (407kB)
Data Sheet HT1 Transponder Family, Communication Protocol, Reader <-> HITAGTM1 Transponder (432kB)
Data Sheet HT2 Transponder Family, Communication Protocol, Reader <-> HITAG™2 Transponder (492kB)
[an error occurred while processing this directive]HT1 ICS30 02 Wafer Specification; Data Sheet Addendum (230kB)
[an error occurred while processing this directive]Addendum HT1MOA2S30 Contactless Chip Card Module Specification rev.1.0 (51kB)
[an error occurred while processing this directive]HT2 ICS20 02 Wafer Specification; Data Sheet Addendum (294kB)
[an error occurred while processing this directive]Addendum HT2MOA2S20 Contactless Chip Card Module Specification rev.1.0 (51kB)
Data Sheet HTS IC H32/HTS IC H56/HTS IC H48, Transponder IC (1350kb)
[an error occurred while processing this directive]Data Sheet Addendum HITAG S; HTS FC H32/HTS FC H56/HTS FC H48, Flip Chip Package Specification (186kB)
[an error occurred while processing this directive]Data Sheet Addendum HITAG S; HTS H56 01 ETK/HTS H48 01 ETK, HVSON2 Package Specification (683kB)
[an error occurred while processing this directive]Data Sheet Addendum HITAG S; HTS IC H32/HTS IC H56/HTS IC H48 Transponder IC, Bumped Sawn Wafer on UV Tape Specification (316kB)
[an error occurred while processing this directive]Data Sheet HITAG S, HTS IC H57, Transponder IC (1115kB)


Reader Components


HT CM400, HT RM440 Family, HT RM800 Family HITAG™ Interface Protocol Reader - Host (627kB)
HT CM400; HITAG™ Core Module Hardware (674kB)
Data Sheet HTRC110, Hitag Reader Chip (226kB)
HT RM440 Family; HITAG™ Proximity Reader Module Hardware (403kB)
HT RM800 Family; HITAG™ Long Range Reader Module Hardware (797kB)


Evaluation Kits


MS Windows Demo Program (4338kB)
User Manual: WINDEMO HITAG™ Demonstration Software (847kB)
HITAG™ Long Range Evaluation Kit (289kB)
MS-DOS Evaluation Software (207kB)
User Manual: RFIDDEMO HITAG™ Evaluation Software (242kB)


Application Notes


High Level Fraud Protection for Animal Identification (422kB)
Application Note: Read/write Devices based on the HITAG™ Read/Write IC HT RC110 (799kB)
[an error occurred while processing this directive]Antenna Design for the HITAG™ Long Range System (945kB)
[an error occurred while processing this directive]FAQs by Product; Quick access to frequently asked questions about HITAG products (809kB)
C-Source Code for Host Interface (114kB)
[an error occurred while processing this directive]Control Software Library for HTRC110, HITAG 2, User Manual (182kB)
[an error occurred while processing this directive]HTRC110 Control Software Library (39kB)