NXP Semiconductors


Select site:

English

I²C LED display control

Selection guide
LED ディスプレイ コントロール
PCA9530 - 2-bit I2C LED dimmer
PCA9531 - 8 bit LED Dimmer
PCA9532 - 16-bit I2C-bus LED dimmer
PCA9550 - 2-bit I2C LED driver with programmable blink rates
PCA9551 - 8-bit I2C LED driver with programmable blink rates
PCA9552 - 16-bit I2C-bus LED driver with programmable blink rates
PCA9553 - 4-bit I2C LED driver with programmable blink rates
PCA9625 - 16-bit Fm+ I2C-bus 100 mA 24 V LED driver
PCA9632 - 4-bit Fm I2C-bus low power LED driver
PCA9633 - 4-bit I2C-bus LED controller with 5 PWMs
PCA9634 - 8-bit I2C-bus LED controller with 9 PWMs
PCA9635 - 16-bit I2C-bus LED Controller with 17 PWMs
PCA9685 - 16-channel, 12-bit PWM Fm+ I2C-bus LED controller
PCA9922 - 8-channel constant current LED driver with output error detection

A vast portfolio of I²C logic products to choose from

NXP continues its leading position in I²C-bus devices, offering you a vast portfolio of I²C logic products used for communication and protocol conversion. Our I²C solutions are ideal for many systems using SMBus, AdvancedTCA (ATCA) IPMI, and PMBus. You can also choose from a comprehensive selection of other semiconductor ICs with I²C-bus interfaces.

Key applications

  • Basestation – discretes focus / transceiver board
  • Digital media adapters
  • LCD display – discretes focus
  • PCI analog / DVB-T stereo TV receiver
  • UMA-enabled GSM/GPRS/EDGE VAS Phone (6100)

Descriptive summary

New Fast-mode Plus devices operate at 1 MHz up to 540 pF
NXP's new I²C Fast-mode Plus (Fm+) devices go from zero to 1 MHz so you can go to the next design level with higher data rates and up to 540 pF bus loading. In computing, telecom and networking systems architecture the trend is for greater use of I²C-bus as a maintenance and control bus, so more bandwidth and more devices on the bus is required.

Application examples
The I²C-bus appears in virtually every application. In cellular handsets, LED blinkers and dimmers can control keypad, fun lighting and status LEDs. These ICs can also be used for more advanced status or illumination control while off-loading host processors in LCD displays. LCD segment or LCD matrix drivers with an I²C interface are ideal for cordless telephone handsets.

I²C serial EEPROM can store preset information in an MP3 player or large LCD display, where PAL or NTSC settings during manufacture are set using I²C DIP switches. For environmental sensing, I²C temperature sensors can monitor local temperatures: particularly important in wireless basestations, where I²C repeaters / hubs / extenders are also used, to isolate capacitance from the backplane.