NXP Semiconductors


Select site:

English

I2C temperature/voltage monitors

Selection guide
I2C温度/ボルテージ モニター
LM75A - Digital temperature sensor and thermal watchdog
LM75B - Digital temperature sensor and thermal watchdog
NE1617 - Temperature monitor for microprocessor systems
NE1617A - Temperature monitor for microprocessor systems
NE1619 - HECETA4 Temperature and voltage monitor
SA56004X - +/-1 Cel accurate, SMBus-compatible, 8-pin, remote/local digital temperature sensor with over temperature alarms
SE95 - Digital temperature sensor and thermal Watchdog(tm)
SE97 - Memory module temp sensor with integrated SPD
SE98 - SO-DIMM SMBus/I2C-bus temperature sensor

Latest products

LM75B

Digital temperature sensor and thermal watchdog

Datasheet (164Kb)

Latest user manuals

UM10204 3 (363Kb)
UM10206 1 (261Kb)

Latest application notes

AN10652 1 (288Kb)
AN10441 1 (52Kb)

I²Cデバイスを発明し、その世界的リーダーであるフィリップスは、I²Cバス通信およびプロトコル変換に使用する膨大なI²Cロジック製品ポートフォリオを提供しています。フィリップスのI²Cロジック製品は、SMBus、AdvancedTCA(ATCA)IPMI、およびPMBusを使用する多くのシステムに理想的です。また、I²Cインターフェースを搭載した他の半導体IC製品も数多く用意されています。


ポートフォリオ図



主要アプリケーション

I²Cバスは、事実上、すべてのアプリケーションに利用可能です。I²C I/Oエクスパンダは、キーボード/パッド入力や、LEDステータス・ランプの制御に利用できます。また、携帯電話などにUART/IrDA機能を追加する場合でも、ブリッジICと共にI²Cバスを利用すれば、作業はシンプルになります。


多くの携帯電話では、LEDブリンカーやディマーによってキーパッド、照明、他のステータスLEDを制御できます。これらのICは、より高度なステータス/イルミネーション制御も可能であり、液晶ディスプレイのホスト・プロセッサの負荷を軽減します。I²Cインターフェースを備えた液晶セグメント・ドライバーや液晶マトリクス・ドライバーは、コードレス電話のディスプレイに最適です。


I²CシリアルEEPROMは、MP3プレーヤーや、製造時にPAL/NTSCの情報をI²C DIPスイッチで設定する大規模液晶ディスプレイのプリセット情報を格納するために利用できます。環境検知用のI²C温度センサは、周辺温度の監視に使用できます。このセンサは、I²Cリピーター/ハブ/エクステンダも使用されるワイヤレス基地局で、バックプレーンからキャパシティを分離するのに重要です。

I²Cバス・デバイスが利用できるカテゴリーの一例を示します。



関連リンク


製品概要

  A/D and D/A converters - [1] - Interactive Selection Guide for A/D and D/A converters - Static table for A/D and D/A converters - Application notes available in branch A/D and D/A converters
  I2C bus controllers - [2] - Interactive Selection Guide for I2C bus controllers - Static table for I2C bus controllers - Application notes available in branch I2C bus controllers
  I2C bus repeaters/hubs/extenders - [18] - Interactive Selection Guide for I2C bus repeaters/hubs/extenders - Static table for I2C bus repeaters/hubs/extenders - Application notes available in branch I2C bus repeaters/hubs/extenders
  I2C DIP switch - [4] - Interactive Selection Guide for I2C DIP switch - Static table for I2C DIP switch - Application notes available in branch I2C DIP switch
  I2C general purpose I/O - [20] - Interactive Selection Guide for I2C general purpose I/O - Static table for I2C general purpose I/O - Application notes available in branch I2C general purpose I/O
  I2C LED display control - [12] - Interactive Selection Guide for I2C LED display control - Static table for I2C LED display control - Application notes available in branch I2C LED display control
  I2C multiplexers/switches - [9] - Interactive Selection Guide for I2C multiplexers/switches - Static table for I2C multiplexers/switches - Application notes available in branch I2C multiplexers/switches
  I2C serial EEPROM/RAM - [10] - Interactive Selection Guide for I2C serial EEPROM/RAM - Static table for I2C serial EEPROM/RAM - Application notes available in branch I2C serial EEPROM/RAM
  I2C temperature/voltage monitors - [8] - Interactive Selection Guide for I2C temperature/voltage monitors - Static table for I2C temperature/voltage monitors - Application notes available in branch I2C temperature/voltage monitors
  I2C voltage level translators - [3] - Interactive Selection Guide for I2C voltage level translators - Static table for I2C voltage level translators - Application notes available in branch I2C voltage level translators