NXP Semiconductors


Select site:

English

D type flip-flops

Selection guide
D タイプ フィリップフロップ
74ABT74 - Dual D-type flip-flop
74AHC74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74ALVC74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74AUP1G74 - Low-power D-type flip-flop with set and reset; positive-edge trigger
74F74 - Dual D-type flip-flop
74HC74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74HCT74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74LV74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74LVC1G74 - Single D-type flip-flop with set and reset; positive edge trigger
74LVC2G74 - Single D-type flip-flop with set and reset; positive edge trigger
74LVC74 - Dual D-type flip-flop with set and reset; positive-edge trigger
74LVT74 - 3.3V Dual D-type flip-flop
74F5074 - Synchronizing dual D-type flip-flop/clock driver
74AHC1G79 - Single D-type flip-flop; positive-edge trigger
74AHCT1G79 - Single D-type flip-flop; positive-edge trigger
74AUP1G79 - Low-power D-type flip-flop; positive-edge trigger
74AUP2G79 - Low-power dual D-type flip-flop; positive-edge trigger
74LVC1G79 - Single D-type flip-flop; positive-edge trigger
74AUP2G80 - Low-power dual D-type flip-flop; positive-edge trigger
74LVC1G80 - Single D-type flip-flop; positive-edge trigger
74HC173 - Quad D-type flip-flop; positive-edge trigger; 3-state
74HCT173 - Quad D-type flip-flop; positive-edge trigger; 3-state
74F174 - Hex D flip-flops
74HC174 - Hex D-type flip-flop with reset; positive-edge trigger
74HCT174 - Hex D-type flip-flop with reset; positive-edge trigger
74LV174 - Hex D-type flip-flop with reset; positive-edge trigger
74AUP1G175 - Low-power D-type flip-flop with reset; positive-edge trigger
74HC175 - quad D-type flip-flop with reset; positive-edge trigger
74HCT175 - quad D-type flip-flop with reset; positive-edge trigger
74LVC1G175 - Single D-type flip-flop with reset; positive-edge trigger
74ABT273A - Octal D-type flip-flop
74AHCT273 - Octal D-type flip-flop with reset; positive-edge trigger
74F273A - Octal D flip-flop
74LV273 - Octal D-type flip-flop with reset; positive-edge trigger
74LVC273 - Octal D-type flip-flop with reset; positive-edge trigger
74LVT273 - 3.3V Octal D flip-flop
74ahc273 - Octal D-type flip-flop with reset; positive-edge trigger
74hc273 - Octal D-type flip-flop with reset; positive-edge trigger
74hct273 - Octal D-type flip-flop with reset; positive-edge trigger
74ABT16273 - 16-bit D-type flip-flop
74ABT374A - Octal D-type flip-flop; positive-edge trigger (3-State)
74AHC374 - Octal D-type flip-flop; positive edge-trigger; 3-state
74ALVC374 - Octal D-type flip-flop; positive edge-trigger; 3-state
74F374 - Octal transparent latch (3-State); Octal D flip-flop (3-State)
74HC374 - Octal D-type flip-flop; positive edge-trigger; 3-state
74HCT374 - Octal D-type flip-flop; positive edge-trigger; 3-state
74LV374 - Octal D-type flip-flop; positive edge-trigger (3-State)
74LVC374A - Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state
74LVT374 - 3.3V Octal D-type flip-flop; positive-edge trigger (3-State)
74ABT16374B - 16-bit D-type flip-flop, positive-edge trigger (3-State)
74ALVCH16374 - 2.5 V / 3.3 V 16-bit edge-triggered D-type flip-flop (3-State)
74ALVT16374 - 16-bit edge-triggered D-type flip-flop; 3-state
74AVC16374 - 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state
74LVC16374A - 16-bit edge triggered D-type flip-flop with 5 V tolerant inputs/outputs; 3-state
74LVCH16374A - 16-bit edge triggered D-type flip-flop with 5 V tolerant inputs/outputs; 3-state
74LVT16374A - 3.3V LVT 16-bit edge-triggered D-type flip-flop (3-State)
74LVCH162374A - 16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state
74LVT162374 - 3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors; 3-state
74LVCH32374A - 32-bit edge-triggered D-type flip-flop with 5 V tolerant inputs/outputs; 3-state
74LVT32374 - 3.3 V 32-bit edge-triggered D-type flip-flop; 3-state
74ABT377A - Octal D-type flip-flop with enable
74AHC377 - Octal D-type flip-flop with data enable; positive-edge trigger
74HC377 - Octal D-type flip-flop with data enable; positive-edge trigger
74HCT377 - Octal D-type flip-flop with data enable; positive-edge trigger
74LV377 - Octal D-type flip-flop with data enable; positive edge-trigger
74LVC377 - Octal D-type flip-flop with data enable; positive-edge trigger
74F534 - Octal D flip-flop, inverting (3-State)
74HCT534 - 5 V octal D-type flip-flop; positive-edge trigger; 3-state; inverting
74LVT534 - 3.3 V Octal D-type flip-flop; inverting (3-State)
74HC564 - Octal D-type flip-flop; positive-edge trigger; 3-state; inverting
74ABT574A - Octal D-type flip-flop (3-State)
74AHC574 - Octal D-type flip-flop; positive edge-trigger; 3-state
74AHCT574 - Octal D-type flip-flop; positive edge-trigger; 3-state
74ALVC574 - Octal D-type flip-flop; positive edge-trigger; 3-state
74F574 - Octal transparent latch (3-State); Octal transparent latch (3-State)
74HC574 - Octal D-type flip-flop; positive edge-trigger; 3-state
74HCT574 - Octal D-type flip-flop; positive edge-trigger; 3-state
74LV574 - Octal D-type flip-flop; positive edge-trigger (3-State)
74LVC574A - Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger (3-state)
74LVT574 - 3.3V Octal D-type flip-flop (3-State)
74ABT821 - 10-bit D-type flip-flop; positive-edge trigger; 3-state
74F821 - 10-bit bus interface register, non-inverting (3-state)
74LVC821A - 10-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive-edge trigger (3-State)
74ABT16821A - 20-bit bus-interface D-type flip-flop; positive-edge trigger (3-State)
74ALVCH16821 - 20-bit bus-interface D-type flip-flop' positive-edge trigger (3-State)
74ALVT16821 - 20-bit bus interface D-type flip-flop; positive-edge trigger; 3-state
74ALVT162821 - 2.5 V / 3.3 V 20-bit bus-interface D-type flip-flop, positive-edge trigger with 30 Ohm termination resistors (3-State)
74ABT823 - 9-bit D-type flip-flop with reset and enable (3-State)
74LVC823A - 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state
74ABT16823A - 18-bit bus interface D-type flip-flop with reset and enable (3-State)
74ALVCH16823 - 18-bit bus-interface D-type flip-flop with reset and enable (3-State)
74ALVT16823 - 18-bit bus-interface D-type flip-flop with reset and enable; 3-state
74ALVT162823 - 18-bit bus-interface D-type flip-flop with reset and enable with 30 Ohm termination resistors; 3-state
HEC4013B - Dual D-type flip-flop
hef4013B - Dual D-type flip-flop
74HCT7273 - Octal D-type flip-flop with reset; positive edge-trigger; open drain outputs
HEF40174B - Hex D-type flip-flop
HEF40175B - Quadruple D-type flip-flop
HEF40374B - Octal D-type flip-flop with 3-state outputs
74AUP1G79GF - Low-power D-type flip-flop; positive-edge trigger
74AUP1G80GF - Low-power D-type flip-flop; positive-edge trigger
74AUP1G80GM - Low-power D-type flip-flop; positive-edge trigger
74AUP1G80GW - Low-power D-type flip-flop; positive-edge trigger
74HCT377U - Octal D-type flip-flop with data enable; positive-edge trigger
74LVC1G79GF - Single D-type flip-flop; positive-edge trigger

Latest products

74LVT574; 74LVTH574

3.3 V octal D-type flip-flop; 3-state

Datasheet (109Kb)

Latest user manuals

UM9808 1 (491Kb)

Latest application notes

AN10535 1 (758Kb)
AN1998 2 (176Kb)