NXP Semiconductors


Select site:

English

Analog switches

Selection guide
アナログ スイッチ
NX3L1T53 - Low-ohmic single-pole double-throw analog switch
74AHC1G66 - Bilateral switch
74AHCT1G66 - Bilateral switch
74HC1G66 - Bilateral switch
74HC2G66 - Bilateral switches
74HCT1G66 - Bilateral switch
74HCT2G66 - Bilateral switches
74LVC1G384 - Analog Switch
74LVC1G66 - Bilateral switch
74LVC2G66 - Bilateral switch
74LVCV2G66 - Overvoltage tolerant bilateral switch
NX3L1G66 - Low-voltage analog switch
NX3L2G66 - Low-voltage analog switch
NX3L2T66 - Low-ohmic single-pole single-throw analog switch
NX3V1G66 - Low-voltage analog switch
NX3V1T66 - Low-voltage analog switch
NX3L2G384 - Dual low-ohmic single-pole single throw analog switch
NX3V1G384 - Low-ohmic single-pole single-throw analog switch
NX3L1T3157 - Low-ohmic, single-pole, double-throw switch
74HC4016 - Quad bilateral switches
74HCT4016 - Quad bilateral switches
HEF4016B - Quadruple bilateral switches
74LV4051 - 8-channel analog multiplexer/demultiplexer
74hc4051 - 8-channel analog multiplexer/demultiplexer
74hct4051 - 8-channel analog multiplexer/demultiplexer
HEF4051B - 8-channel analog multiplexer/demultiplexer
74HCT4052 - Dual 4-channel analog multiplexer, demultiplexer
74LV4052 - Dual 4-channel analog multiplexer/demultiplexer
74hc4052 - Dual 4-channel analog multiplexer/demultiplexer
HEF4052B - Dual 4-channel analogue multiplexer/demultiplexer
74LV4053 - Triple 2-channel analog multiplexer/demultiplexer
74hc4053 - Triple 2-channel analog multiplexer/demultiplexer
74hct4053 - Triple 2-channel analog multiplexer/demultiplexer
HEF4053B - Triple 2-channel analogue multiplexer/demultiplexer
74HC4066 - Quad bilateral switches
74HCT4066 - Quad bilateral switches
74LVC4066 - Quad bilateral switches
74lv4066 - Quad bilateral switches
HEC4066B - Quadruple bilateral switches
HEF4066B - Quadruple bilateral switches
74HCT4067 - 16-channel analog multiplexer/demultiplexer
74hc4067 - 16-channel analog multiplexer/demultiplexer
HEF4067B - 16-channel analogue multiplexer/demultiplexer
74HC4316 - Quad bilateral switches
74HCT4316 - Quad bilateral switches
74HC4351 - 8-channel analog multiplexer/demultiplexer with latch
74HCT4351 - 8-channel analog multiplexer/demultiplexer with latch
74HC4353 - Triple 2-channel analog multiplexer/demultiplexer with latch
74HCT4353 - Triple 2-channel analog multiplexer/demultiplexer with latch
74HC4851 - 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4851 - 8-channel analog multiplexer/demultiplexer with injection-current effect control
74HC4852 - Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
74HCT4852 - Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control
hef4952 - 8-channel analog multiplexer/demultiplexer

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.