NXP Semiconductors


Select site:

English

Transceivers

Selection guide
トランシーバ
74AVC1T45 - Dual supply translating transceiver; 3-state
74AVC2T45 - Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74AVCH1T45 - Low-power dual supply translating transeiver; 3-state
74AVCH2T45 - Dual-bit, dual-supply voltage level translator/transceiver; 3-state
74F242 - Quad transceiver, inverting (3-State); Quad transceiver (3-State)
74F243 - Quad transceiver, inverting (3-State); Quad transceiver (3-State)
74HC243 - Quad bus transceiver; 3-state
74ABT245 - Octal transceiver with direction pin (3-State)
74ALVC245 - Octal bus transceiver; 3-state
74AVC8T245 - 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AVCH8T245 - 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74F245 - Octal transceiver (3-State)
74HC245BQ - Octal bus transceiver; 3-state
74LCVH322245A - 32-bit bus transceiver with direction pin; 30 Ohm series termination resistors; 5 V tolerant; 3-state
74LV245 - Octal bus transceiver (3-State)
74LVC245A - Octal bus transceiver with direction pin with 5 V tolerant inputs/outputs (3-state)
74LVC2T45 - Dual supply translating transceiver; 3-state
74LVC32245A - 32-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVCH245A - Octal bus transceiver with direction pin with 5 V tolerant inputs/outputs (3-state)
74LVCH2T45 - Dual supply translating transceiver; 3-state
74LVCH32245 - 32-bit bus transceiver with direction pin; 5 V tolerant; 3-state
74LVT245 - 3.3V Octal transceiver with direction pin (3-State)
74LVT245B - 3.3 V Octal transceiver with direction pin (3-State)
74ahc245 - Octal bus tranceiver; 3-state
74ABT2245 - Octal transceiver with direction pin and 30 Ohm series termination resistors (3-State)
74LVC2245A - Octal transceiver with direction pin; 30 ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVT2245 - 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state
74ABT16245B - 16-bit bus transceiver (3-State)
74ALVC16245 - 16-bit transceiver with direction pin; 3-state
74ALVCH16245 - 16-bit transceiver with direction pin; 3-state
74ALVT16245 - 2.5V/3.3V ALVT 16-bit transceiver (3-State)
74AVC16245 - 16-bit transceiver with direction pin; 3-state (3.6 V tolerant)
74AVCH16245 - 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state
74LVT16245B - 3.3 V 16-bit transceiver; 3-state
74ABT162245A - 16-bit bus transceiver with 30 Ohm series termination resistors (3-State)
74ABTH162245A - 16-bit bus transceiver with 30 Ohm series termination resistors (3-State)
74ALVCH162245 - 16-bit bus transceiver with direction pin and 30 Ohm termination resistor (3-State)
74ALVT162245 - 2.5V/3.3V ALVT 16-bit transceiver with 30 Ohm termination resistors (3-State)
74LVC162245A - 16-bit transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVCH162245A - 16-bit transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVT162245B - 3.3V LVT 16-bit transceiver with 30Ohm termination resistors (3-
nx5dv330 - Quad 1-of-2 video multiplexer/demultiplexer
74ALVCH16500 - 18-bit universal bus transceiver (3-State)
74LVT16500A - 3.3 V 18-bit universal bus transceiver; 3-state
74ALVCH16501 - 18-bit universal bus transceiver (3-State)
74ALVT16501 - 18-bit universal bus transceiver; 3-state
74LVT16501A - 3.3 V LVT 18-bit universal bus transceiver; 3-state
74ALVCH16600 - 18-bit universal bus transceiver (3-State)
74ALVCH16601 - 18-bit universal bus transceiver (3-State)
74ALVT16601 - 18-bit universal bus transceiver; 3-state
74ALVCH162601 - 18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state
74ABT623 - Octal transceiver with dual enable, non-inverting; (3-State)
74LVC623A - Octal transceiver with dual enable (3-State)
74ABT640 - Octal transceiver with direction pin, inverting (3-State)
74F640 - Octal bus transceiver, inverting (3-State)
74HC640 - Octal bus transceiver; 3-state; inverting
74HCT640 - Octal bus transceiver; 3-state; inverting
74LVT640 - 3.3V Octal transceiver with direction pin; inverting (3-State)
74LVC4245 - Octal dual supply translating transceiver; 3-state
74LVTH32245AEC - 3.3 V 32-bit bus transceiver; 3-state
74LVTH322245 - 3.3 V 32-bit bus transceiver with 30 O termination resistors; 3-state
74AVCH1T45GM - Dual supply translating transceiver; 3-state
74AVCH1T45GW - Dual supply translating transceiver; 3-state
74LVT16245BBQ - 3.3 V 16-bit transceiver; 3-state
74LVTH16245BBQ - 3.3 V 16-bit transceiver; 3-state
74LVTH16245BDGG - 3.3 V 16-bit transceiver; 3-state
74LVTH16245BDL - 3.3 V 16-bit transceiver; 3-state
74LVTH2245D - 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state
74LVTH2245DB - 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state
74LVTH2245PW - 3.3 V octal transceiver with 30 Ohm termination resistors; 3-state

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.