NXP Semiconductors


Select site:

English

32-bit microcontrollers (ARM9)

Selection guide
32-bit microcontrollers (ARM9)
LH7A400N0F000B5 - 32-Bit System-on-Chip
LH7A400N0F076B5 - 32-Bit System-on-Chip
LH7A400N0G000B5 - 32-Bit System-on-Chip
LH7A404N0F000B3 - 32-Bit System-on-Chip
LH7A404N0F092B3 - 32-Bit System-on-Chip
LPC2917FBD144 - ARM9 microcontroller with CAN and LIN
LPC2919FBD144 - ARM9 microcontroller with CAN and LIN
LPC3180FEL320 - 16/32-bit ARM microcontroller; hardware floating-point coprocessor, USB On-The-Go, and SDRAM memory interface

Latest products

LPC2917/19

ARM9 microcontroller with CAN and LIN

Datasheet (301Kb)

Latest user manuals

UM10161 3 (1587Kb)

Latest application notes

AN10775 1 (125Kb)
AN10764 1 (421Kb)

最小8-bitから最大パフォーマンス32-bit ARM


LPC3180 - LPC3180の新しいファミリーです


LPC210x - LPC2000 Flashの新しいファミリーです


LPC9408 - LPC900 Flashの新しいファミリーです


80C51 8ビット・ファミリーイントロダクションセット

製品カタログ

  16/32-bit microcontrollers (ARM-core) - [29] - Static table for 16/32-bit microcontrollers (ARM-core) - Application notes available in branch 16/32-bit microcontrollers (ARM-core)
  LPC2100 - [21] - Static table for LPC2100 - Application notes available in branch LPC2100
 Product info on LPC2104 LPC2104 128 KB Flash, 16 KB RAM, 48 pins
 Product info on LPC2105 LPC2105 128 KB Flash, 32 KB RAM, 48 pins
 Product info on LPC2106 LPC2106 128 KB Flash, 64 KB RAM, 48 pins
 Product info on LPC2114 LPC2114 128 KB Flash, 16 KB RAM, 10-bit ADC, 64 pins
 Product info on LPC2119 LPC2119 128 KB Flash, 16 KB RAM, 10-bit ADC, 2x CAN, 64 pins
 Product info on LPC2124 LPC2124 256 KB Flash, 16 KB RAM, 10-bit ADC, 64 pins
 Product info on LPC2129 LPC2129 256 KB Flash, 16 KB RAM, 10-bit ADC, 2x CAN, 64 pins
 Product info on LPC2101FBD48 LPC2101FBD48 Single-chip 16-bit/32-bit microcontrollers; 8 kB/16 kB/32 kB flash with ISP/IAP, fast ports and 10-bit ADC
 Product info on LPC2102FBD48 LPC2102FBD48 Single-chip 16-bit/32-bit microcontrollers; 8 kB/16 kB/32 kB flash with ISP/IAP, fast ports and 10-bit ADC
 Product info on LPC2103FBD48 LPC2103FBD48 Single-chip 16-bit/32-bit microcontrollers; 8 kB/16 kB/32 kB flash with ISP/IAP, fast ports and 10-bit ADC
 Product info on LPC2131FBD64 LPC2131FBD64 Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP Flash with 10-bit ADC and DAC
 Product info on LPC2132FBD64 LPC2132FBD64 Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP Flash with 10-bit ADC and DAC
 Product info on LPC2134FBD64 LPC2134FBD64 Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP Flash with 10-bit ADC and DAC
 Product info on LPC2136FBD64 LPC2136FBD64 Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP Flash with 10-bit ADC and DAC
 Product info on LPC2138FBD64 LPC2138FBD64 Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP Flash with 10-bit ADC and DAC
 Product info on LPC2141FBD64 LPC2141FBD64 Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, USB 2.0 full-speed device, 10-bit ADC and DAC
 Product info on LPC2142FBD64 LPC2142FBD64 Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, USB 2.0 full-speed device, 10-bit ADC and DAC
 Product info on LPC2144FBD64 LPC2144FBD64 Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, USB 2.0 full-speed device, 10-bit ADC and DAC
 Product info on LPC2146FBD64 LPC2146FBD64 Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, USB 2.0 full-speed device, 10-bit ADC and DAC
 Product info on LPC2148FBD64 LPC2148FBD64 Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, USB 2.0 full-speed device, 10-bit ADC and DAC
 Product info on LPC2194HBD64 LPC2194HBD64 Single-chip 16/32-bit microcontrollers; 256 kB ISP/IAP Flash with 10-bit ADC and CAN
  LPC2200 - [8] - Static table for LPC2200 - Application notes available in branch LPC2200
 Product info on LPC2210 LPC2210 0 KB Flash, 16 KB RAM, 10-bit ADC, external memory interface, 144 pins
 Product info on LPC2212 LPC2212 128 KB Flash, 16 KB RAM, 10-bit ADC, external memory interface, 144 pins
 Product info on LPC2214 LPC2214 256 KB Flash, 16 KB RAM, 10-bit ADC, external memory interface, 144 pins
 Product info on LPC2290 LPC2290 0 KB Flash, 16 KB RAM, 10-bit ADC, 2x CAN, external memory interface, 144 pins
 Product info on LPC2292 LPC2292 256 KB Flash, 16 KB RAM, 10-bit ADC, 2x CAN, external memory interface, 144 pins
 Product info on LPC2294 LPC2294 256 KB Flash, 16 KB RAM, 10-bit ADC, 4x CAN, external memory interface, 144 pins
 Product info on LPC2220FBD144 LPC2220FBD144 16/32-bit ARM microcontrollers; flashless with 64 kB, with 10-bit ADC and external memory interface
 Product info on LPC2220FET144 LPC2220FET144 16/32-bit ARM microcontrollers; flashless with 64 kB, with 10-bit ADC and external memory interface
  8-bit 80C51 microcontrollers - [108] - Static table for 8-bit 80C51 microcontrollers - Application notes available in branch 8-bit 80C51 microcontrollers
  2-clock 80C51 (LPC900) - [38] - Static table for 2-clock 80C51 (LPC900) - Application notes available in branch 2-clock 80C51 (LPC900)
 Product info on P89LPC901 P89LPC901 1 kB 3 V Flash, 128b RAM, 1 comparator, XTAL pins, 1-ch PWM, 8 pins
 Product info on P89LPC902 P89LPC902 1 kB 3 V Flash, 128b RAM, 2 comparators, 8 pins
 Product info on P89LPC903 P89LPC903 1 kB 3 V Flash, 128b RAM, 2 comparators, UART, 8 pins
 Product info on P89LPC906 P89LPC906 1 kB 3 V Flash, 128b RAM, 1 comparator, XTAL pins, 1-ch PWM, 8 pins
 Product info on P89LPC907 P89LPC907 1 kB 3 V Flash, 128b RAM, 1 comparator, UART (Txd), 8 pins
 Product info on P89LPC908 P89LPC908 1 kB 3 V Flash, 128b RAM, 1 comparator, UART, 8 pins
 Product info on P89LPC912 P89LPC912 1 kB 3 V Flash, 128b RAM, SPI, 2 comp., XTAL pins, 1-ch PWM, 14 pins
 Product info on P89LPC913 P89LPC913 1 kB 3 V Flash, 128b RAM, SPI, UART, 2 comp., XTAL pins, 14 pins
 Product info on P89LPC914 P89LPC914 1 kB 3 V Flash, 128b RAM, SPI, UART, 2 comp., 1-ch PWM, 14 pins
 Product info on P89LPC915 P89LPC915 2 kB 3 V Flash, 256b RAM, I2C, UART, 2 comp, 14 pins
 Product info on P89LPC916 P89LPC916 2 kB 3 V Flash, 256b RAM, I2C, UART, SPI, 2 comp, 16 pins
 Product info on P89LPC917 P89LPC917 2 kB 3 V Flash, 256b RAM, I2C, UART, 2 comp, 16 pins
 Product info on P89LPC920 P89LPC920 2 kB 3 V Flash, 256b RAM, UART, I2C, 2 comp., 2-ch PWM, 20 pins
 Product info on P89LPC921 P89LPC921 4 kB 3 V Flash, 256b RAM, UART, I2C, 2 comp., 2-ch PWM, 20 pins
 Product info on P89LPC922 P89LPC922 8 kB 3 V Flash, 256b RAM, UART, I2C, 2 comp., 2-ch PWM, 20 pins
 Product info on P89LPC924 P89LPC924 4 kB 3 V low-power Flash with 8-bit A/D converter
 Product info on P89LPC925 P89LPC925 8 kB 3 V low-power Flash with 8-bit A/D converter
 Product info on P89LPC930 P89LPC930 4 kB 3 V Flash, 256b RAM, UART, I2C, SPI, 2 comp., 2-ch PWM, 28 pins
 Product info on P89LPC931 P89LPC931 8 kB 3 V Flash, 256b RAM, UART, I2C, SPI, 2 comp., 2-ch PWM, 28 pins
 Product info on P89LPC932 P89LPC932 8 kB 3 V Flash, 256b RAM, 512b EEPROM, UART, I2C, SPI, CCU, 2 comp., 28 pins
 Product info on P89LPC933 P89LPC933 4 kB 3 V Flash, 256b RAM, 8-b ADC/DAC, UART, I2C, SPI, 2-ch PWM, 2 comp., 28 pins
 Product info on P89LPC934 P89LPC934 8 kB 3 V Flash, 256b RAM, 8-b ADC/DAC, UART, I2C, SPI, 2-ch PWM, 2 comp., 28 pins
 Product info on P89LPC935 P89LPC935 8 kB 3 V Flash, 256b RAM, 512b EEPROM, 2x 8-b ADC/DAC, UART, I2C, SPI, CCU, 2 comp., 28 pins
 Product info on P89LPC9102FTK P89LPC9102FTK 8-bit microcontrollers with accelerated two-clock 80C51 core 1 kB 3 V byte-erasable Flash with 8-bit A/D converter
 Product info on P89LPC9103FTK P89LPC9103FTK 8-bit microcontrollers with accelerated two-clock 80C51 core 1 kB 3 V byte-erasable Flash with 8-bit A/D converter
 Product info on P89LPC9107FDH P89LPC9107FDH 8-bit microcontrollers with accelerated two-clock 80C51 core 1 kB 3 V byte-erasable Flash with 8-bit A/D converter
 Product info on P89LPC932A1FA P89LPC932A1FA 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
 Product info on P89LPC932A1FDH P89LPC932A1FDH 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
 Product info on P89LPC932A1FHN P89LPC932A1FHN 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 512-byte data EEPROM
 Product info on P89LPC936FA P89LPC936FA 8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs
 Product info on P89LPC936FDH P89LPC936FDH 8-bit microcontroller with accelerated two-clock 80C51 core 4 kB/8 kB/16 kB 3 V byte-erasable flash with 8-bit ADCs
 Product info on P89LPC938FA P89LPC938FA 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable Flash with 10-bit A/D converter
 Product info on P89LPC938FDH P89LPC938FDH 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable Flash with 10-bit A/D converter
 Product info on P89LPC938FHN P89LPC938FHN 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable Flash with 10-bit A/D converter
 Product info on P89LPC9401FBD P89LPC9401FBD 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 32 segment x 4 LCD driver
 Product info on P89LPC9408FBD P89LPC9408FBD 8-bit microcontroller with two-clock 80C51 core 8 kB 3 V byte-erasable flash, 32 segment x 4 LCD driver, 10-bit ADC
 Product info on P89LPC952FA P89LPC952FA 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 10-bit A/D converter
 Product info on P89LPC952FBD P89LPC952FBD 8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 10-bit A/D converter
  6-clock 80C51 - [45] - Static table for 6-clock 80C51 - Application notes available in branch 6-clock 80C51
  LPC700 - [8] - Static table for LPC700 - Application notes available in branch LPC700
 Product info on P87LPC760 P87LPC760 14 pin with 1 kbyte OTP
 Product info on P87LPC761 P87LPC761 16 pin with 2 kbyte OTP
 Product info on P87LPC762 P87LPC762 20 pin with 2 kbyte OTP
 Product info on P87LPC764 P87LPC764 20 pin with 4 kbyte OTP
 Product info on P87LPC767 P87LPC767 20 pin with 4-kbyte OTP, 8-bit A/D
 Product info on P87LPC768 P87LPC768 20 pin with 4 kB OTP 8-bit A/D, and Pulse Width Modulator
 Product info on P87LPC769 P87LPC769 20 pin with 4 kB OTP 8-bit A/D, and DAC
 Product info on P87LPC778 P87LPC778 20 pin with 8 kB OTP, 8-bit and A/D
  P80C51Mx2 - [1] - Static table for P80C51Mx2
 Product info on P87C51MB2 P87C51MB2 64 KB OTP, 2 KB RAM, 2x UART, SPI, ext. addressing 8MB code/data
  P80C51Rx2 - [16] - Static table for P80C51Rx2 - Application notes available in branch P80C51Rx2
 Product info on P87C51RA2 P87C51RA2 8KB OTP, 512B RAM, PWM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P87C51RB2 P87C51RB2 16KB OTP, 512B RAM, PWM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P87C51RC2 P87C51RC2 32KB OTP, 512B RAM, PWM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P87C51RD2 P87C51RD2 64KB OTP, 1KB RAM, PWM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P89C51RA2 P89C51RA2 8KB ISP/IAP Flash, 512B RAM, PWM, 5V (2nd generation Rx2)
 Product info on P89C51RC2 P89C51RC2 32KB ISP/IAP Flash, 512B RAM, PWM, 5V (2nd generation Rx2)
 Product info on P89C51RB2 P89C51RB2 16KB ISP/IAP Flash, 512B RAM, PWM, 5V (2nd generation Rx2)
 Product info on P89C51RD2 P89C51RD2 64KB ISP/IAP Flash, 1KB RAM, PWM, 5V (2nd generation Rx2)
 Product info on P89LV51RD2 P89LV51RD2 64 kB 3 V Flash microcontroller with 1 kB RAM
 Product info on P89V51RD2 P89V51RD2 64 kB 5 V Flash microcontroller with 1 kB RAM
 Product info on P89LV51RB2BA P89LV51RB2BA 8-bit 80C51 3 V low power 16/32/64 kB Flash microcontroller with 1 kB RAM
 Product info on P89LV51RB2BBC P89LV51RB2BBC 8-bit 80C51 3 V low power 16/32/64 kB Flash microcontroller with 1 kB RAM
 Product info on P89LV51RC2BN P89LV51RC2BN 8-bit 80C51 3 V low power 16/32/64 kB Flash microcontroller with 1 kB RAM
 Product info on P89LV51RC2FA P89LV51RC2FA 8-bit 80C51 3 V low power 16/32/64 kB Flash microcontroller with 1 kB RAM
 Product info on P89LV51RC2FBC P89LV51RC2FBC 8-bit 80C51 3 V low power 16/32/64 kB Flash microcontroller with 1 kB RAM
 Product info on P89V51RD2FN P89V51RD2FN 8-bit 80C51 5 V low power 16/32/64 kB Flash microcontroller with 1 kB RAM
  P80C51X2 - [14] - Static table for P80C51X2 - Application notes available in branch P80C51X2
 Product info on P80C31X2 P80C31X2 ROMless, 128b RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P80C32X2 P80C32X2 ROMless, 256b RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P87C51X2 P87C51X2 4KB OTP, 128B RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P87C52X2 P87C52X2 8KB OTP, 256B RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P89C52X2 P89C52X2 8KB Flash, 256B RAM, 5V, 6-clk core
 Product info on P87C54X2 P87C54X2 16KB OTP, 256B RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P89C54X2 P89C54X2 16KB Flash, 256B RAM, 5V, 6-clk core
 Product info on P87C58X2 P87C58X2 32KB OTP, 256B RAM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P89C58X2 P89C58X2 32K Flash, 256B RAM, 5V, 6-clk core
 Product info on P89C66X2/01 P89C66X2/01 64K ISP Flash, 512B RAM, WDT, 5V, 6-clk core
 Product info on P89C61X2/01 P89C61X2/01 64K ISP Flash, 1KB RAM, WDT, 5V, 6-clk core
 Product info on P87C654X2 P87C654X2 16KB OTP, 256B RAM, I2C, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P87C660X2 P87C660X2 16KB OTP, 512B RAM, I2C, PWM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
 Product info on P87C661X2 P87C661X2 16KB OTP, 512B RAM, 2x I2C, PWM, low voltage (2.7 to 5.5 V), low power, high speed (30/33 MHz)
  P89C66x - [5] - Static table for P89C66x - Application notes available in branch P89C66x
 Product info on P89C660 P89C660 16KB ISP/IAP FLASH, 512B RAM, UART, I2C, PWM, 5V
 Product info on P89C662 P89C662 32KB ISP/IAP FLASH, 1KB RAM, UART, I2C, PWM, 5V
 Product info on P89C664 P89C664 64KB ISP/IAP FLASH, 2KB RAM, UART, I2C, PWM, 5V
 Product info on P89C668 P89C668 64KB ISP/IAP FLASH, 8KB RAM, UART, I2C, PWM, 5V
 Product info on P89C669 P89C669 96KB ISP/IAP FLASH, 2KB RAM, 2x UART, I2C, PWM, 5V, ext. addr. 8MB code/8MB data
  P8xC591 CAN devices - [1] - Static table for P8xC591 CAN devices - Application notes available in branch P8xC591 CAN devices
 Product info on P87C591 P87C591 on-chip CAN
  Standard 80C51 (12-clock) - [25] - Static table for Standard 80C51 (12-clock) - Application notes available in branch Standard 80C51 (12-clock)
  P8xC51 - [6] - Static table for P8xC51 - Application notes available in branch P8xC51
 Product info on P80C31 P80C31 ROMless, 128b RAM, low voltage (2.7 V-5.5 V), low power, high speed (33 MHz)
 Product info on P80C32 P80C32 ROMless, 256b RAM, low voltage (2.7 V-5.5 V), low power, high speed (33 MHz)