NXP Semiconductors


Select site:

English

ARM9 (32-bit)

Selection guide
ARM9 (32-bit)
LH7A400N0F000B5 - 32-Bit System-on-Chip
LH7A400N0F076B5 - 32-Bit System-on-Chip
LH7A400N0G000B5 - 32-Bit System-on-Chip
LH7A404N0F000B3 - 32-Bit System-on-Chip
LH7A404N0F092B3 - 32-Bit System-on-Chip
LPC2917 - please use LPC2917/01
LPC2919 - please use LPC2919/01
LPC2927 - 512K Flash version of LPC2929
LPC2929 - Fastest ARM9 MCU (125 MHz) with on-chip Flash (768K); 144 pins, 56K RAM, 32K I-TCM, 32K D-TCM, USB 2.0 FS Device/OTG, Motor Control PWMs, QEI, ADC(3x 8-ch/10bit), UARTs(4), LIN(2), CAN(2), I2C(2), Q-SPI(3), 16K EEPROM, GPDMA, Ext. Memory Interface
LPC3130 - Lowest-cost ARM9 with HS USB 2.0 OTG with on-chip PHY, 180 MHz, 180 pins, 96K RAM, MMU, 16K I-Cache/D-Cache, I2S (2), I2C (2), UART, SPI, 4-ch 10-bit ADC, LCD Interface, NAND-Flash controller, MMC/SDHC/SDIO/CE-ATA interface
LPC3131 - same as LPC3130 with 192K on-chip SRAM
LPC3220 - same as LPC3250 without LCD controller / Ethernet MAC
LPC3230 - same as LPC3250 without Ethernet MAC
LPC3240 - same as LPC3250 without LCD controller
LPC3250 - 256KB RAM, 32K I-Cache / D-Cache, VFP9, MMU, PMU, Ethernet, USB (D/H/OTG), LCD controller
LPC3180FEL320 - 16/32-bit ARM microcontroller; hardware floating-point coprocessor, USB On-The-Go, and SDRAM memory interface

LPC3000, LPC2900, and LH7A - Experience NXP's ARM9-based microcontrollers

NXP's ARM9-based MCUs are based on the ARM926 core (LPC3000), the ARM968 core (LPC2900), or the ARM922T core (LH7A).

The LPC3200 series is the only ARM9 microcontroller that provides a vector floating-point co-processor and integrated Ethernet, USB On-The-Go, as well as LCD controller. At 125MHz, the members of the LPC2900 series are the fastest ARM968 MCUs available.

Key benefits

  • With speeds of up to 266 MHz, the NXP LPC3000 family supports Linux and WinCE and is ideal for a wide range of applications in consumer, medical, industrial, automotive and networking.
  • Supported by a comprehensive set of software and hardware design tools, the LH7A family makes it easy to create everything from cost-conscious consumer systems to advanced systems with media-rich environments.

Key features

  • NXP's most advanced microcontrollers
  • 32-bit ARM9 cores
  • Speeds in excess of 200MHz
  • 90nm technology

Descriptive summary

LPC3000 / LH7A Family Pages
For further information on the LPC3000 family, please visit the LPC3000 Family page.
For further information on the LH7A family, please visit the LH7A Family page.

Comparison table
Compare NXP's ARM9-based products using the ARM9 selection guide.

Product list
Browse the LPC3000 and LH7A products via the ARM9 product list.

Literature

Helpful Links