お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The SA58672 is a mono, filter-free class-D audio amplifier, which is available in a 9 bump WLCSP (Wafer Level Chip-Size Package) and 10-terminal HVSON packages.
The SA58672 features shut down control. Improved immunity to noise and RF rectification is increased by high PSRR and differential circuit topology. Fast start-up time and very small WLCSP package makes it an ideal choice for both cellular handsets and PDAs.
The SA58672 delivers 1.7 W at 5 V and 800 mW at 3.6 V into 8 Ω. It delivers 3.0 W at 5 V and 1.6 W at 3.6 V into 4 Ω. The maximum power efficiency is excellent at 90 pct into 8 Ω and 84 pct to 88 pct into 4 Ω. The SA58672 provides thermal and short-circuit shut down protection.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。