お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The NX5P2925C is a high-side load switch which features a low ON resistance N-channel MOSFET with controlled slew rate that supports 2.5 A of continuous current. Designed for operation from 0.8 V to 5.5 V, it is used in power domain isolation applications to reduce power dissipation and extend battery life. The enable logic includes integrated logic level translation making the device compatible with lower voltage processors and controllers. The NX5P2925C is ideal for portable, battery operated applications due to low ground current.
NX5P2925C features reverse current protection (RCP) circuits. If VOUT exceeds VIN by 25 mV, the RCP circuit isolates VOUT from VIN, preventing damage to devices on the input side of the switch.
部品番号: NX5P2925CUK.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。