Evaluation board for set-top box low-noise amplifier with by-pass functionality
The BGU7032 evaluation board simplifies the evaluation of the BGU7032 as low-noise amplifier with by-pass functionality in set-top box applications. It contains a RF board internally matched to 75 Ohm for the CATV frequency range (40 MHz to 1000 MHz). The board operates at 5 V and consumes 43 mA.