- Covers full GNSS L1 band, from 1559 MHz to 1610 MHz
- Noise figure (NF) = 0.65 dB
- Gain = 17.2 dB
- High input 1 dB compression point of -7.5 dBm
- High out of band IP3i of 6 dBm
|
Power Management
- Supply voltage 1.5 V to 3.1 V
-
Optimized performance at very low supply current of 3.6 mA
- Power-down mode current consumption < 1 µA
|
- Integrated temperature stabilized bias for easy design
- ESD protection on all pins (HBM > 2 kV)
-
Very small Wafer Level Chip Scale Package (WLCSP) 0.65 x
0.44 x 0.2 mm³; 6 solder bumps; 0.22 mm bump pitch
|
- Input and output DC decoupled
- Integrated matching for the output
|
-
180 GHz transit frequency - SiGe:C technology