お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
65W single-coil wireless power solution includes controllers, software and hardware, all documented and fully tested to enable rapid move from prototype to production. Scalable form factor and parameters support broad range of use cases and applications like e-scooters, fixed wireless access outdoor units, vacuum cleaners, power tools, drones, and more.
WPS-65WS 65W+ Single-Coil Wireless Power Solution - Fact Sheet65 W
100-145 kHz
20 V nominal voltage, 12-48 V – depending on the application and coil setup
4-35 mm - depending on the coil setup
80-90%
Robust foreign object detection
Leverage communication between PTx and PRx for IoT connectivity
Performs system control and runtime data monitoring
Proprietary protocol based on Qi Wireless Power Consortium
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。