BYLink System Power Platform
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The PF5200 is a multi-channel PMIC device designed to be used for high performance automotive applications. The PF5200 is also highly configurable making it a perfect companion and fit for various system level power requirements.
Integrated voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL B level. The PF5200 is also available as a standard non-safety device for applications that don't require the ISO 26262 compliance.
The PF5200 is suitable for high current core supply of applications including infotainment, ADAS, vision and radar as a companion to another NXP PMIC like the PF502x family or an SBC like the FS85 family.
This device is suitable for S32 processors based applications and DDR memory supply.
部品番号: MPF5200AMBA0ES, MPF5200AMBA1ES, MPF5200AMBA2ES, MPF5200AMBA3ES, MPF5200AMBA4ES, MPF5200AMMG0ES.
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 14 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
3 ハードウェア提供
1 ソフトウェア・ファイル
注: より快適にご利用いただくために、ソフトウェアのダウンロードはデスクトップで行うことを推奨します。
セキュアファイルの読み込み中、しばらくお待ちください。