お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The BGS8458, also known as the WLAN3101C, is a fully integrated MMIC Low-Noise Amplifier and SP2T switch for transmit path. For WLAN applications in the 4.9 GHz to 5.925 GHz ISM band. Manufactured using high performance QUBiC eighth generation SiGe:C technology of NXP®.
The BGS8458 couples good noise figure, linearity, efficiency, low insertion loss CMOS switches with the process-stability, and -ruggedness, that are the hallmarks of SiGe:C technology.
The BGS8458 has a 1.2 mm × 1.4 mm footprint HX2SON6 package and a maximum thickness of 330 μm.
部品番号: BGS8458.