パッケージバージョン | パッケージ名 | マウント | 端子位置 | パッケージスタイル | 外形寸法図 | 終了回数 | 材料 |
---|---|---|---|---|---|---|---|
SOT363 | TSSOP6 | surface mount | double | TSSOP | 2 x 1.25 x 0.95 | 6 | plastic |
メーカーコード | 参照コード | Issue Date |
---|---|---|
SOT363 | SC-88(EIAJ | 2006-03-16 |
パート | 説明 | Quick access |
---|---|---|
BGU7045 | 1 GHz wideband low-noise amplifier with bypass | View parametrics |
NX3L1G3157GW-Q100 | Low-ohmic single-pole double-throw analog switch | View parametrics |
BFU520Y | View parametrics | |
BGU7044 | 1 GHz wideband low-noise amplifier | View parametrics |
BGA2709 | MMIC wideband amplifier | View parametrics |
BGA2869 | MMIC wideband amplifier | View parametrics |
BGA2866 | MMIC wideband amplifier | View parametrics |
BGA2867 | MMIC wideband amplifier | View parametrics |
BGA2865 | MMIC wideband amplifier | View parametrics |
BGA2874 | MMIC wideband amplifier | View parametrics |
BGA2870 | MMIC wideband amplifier | View parametrics |
BGA2031 | MMIC variable gain amplifier | View parametrics |
NX3L1G3157GW | Low-ohmic single-pole double-throw analog switch | View parametrics |
BGA2817 | MMIC wideband amplifier | View parametrics |
BGA2818 | MMIC wideband amplifier | View parametrics |
NTB0101GW | Dual supply translating transceiver; auto direction sensing; 3-state | View parametrics |
BGA2815 | MMIC wideband amplifier | View parametrics |
BGA2816 | MMIC wideband amplifier | View parametrics |
NTS0101GW | Dual supply translating transceiver; open drain; auto direction sensing | View parametrics |
BGA2776 | MMIC wideband amplifier | View parametrics |
BGA2022 | MMIC mixer | View parametrics |
BF1102R | View parametrics | |
BF1204 | View parametrics | |
BF1203 | View parametrics | |
BF1206 | View parametrics | |
BF1205 | View parametrics | |
BF1207 | View parametrics | |
BF1205C | View parametrics | |
BGA2802 | MMIC wideband amplifier | View parametrics |
BGA2803 | MMIC wideband amplifier | View parametrics |
BGA2800 | MMIC wideband amplifier | View parametrics |
BGA2801 | MMIC wideband amplifier | View parametrics |
BFM505 | View parametrics | |
BGA2851 | MMIC wideband amplifier | View parametrics |
PMBFJ620 | View parametrics | |
BGA2850 | MMIC wideband amplifier | View parametrics |
BGA2011 | 900 MHz high linear low noise amplifier | View parametrics |
BGA2771 | MMIC wideband amplifier | View parametrics |
BGA2012 | 1900 MHz high linear low noise amplifier | View parametrics |
BF1210 | View parametrics | |
BF1215 | View parametrics | |
BF1214 | View parametrics | |
BF1216 | View parametrics | |
BF1218 | View parametrics | |
BGU7032 | 1 GHz wideband low-noise amplifier with bypass | View parametrics |
BGU7033 | 1 GHz wideband low-noise amplifier with bypass | View parametrics |
BGA2716 | MMIC wideband amplifier | View parametrics |
BGA2717 | MMIC wideband amplifier | View parametrics |
BGA2714 | MMIC wideband amplifier | View parametrics |
BGA2715 | MMIC wideband amplifier | View parametrics |
BGA2712 | MMIC wideband amplifier | View parametrics |
BGU7031 | 1 GHz wideband low-noise amplifier | View parametrics |
BGA2711 | MMIC wideband amplifier | View parametrics |
BGM1011 | MMIC wideband amplifier | View parametrics |
BAP70AM | View parametrics | |
BF1102 | View parametrics | |
BGM1014 | MMIC wideband amplifier | View parametrics |
BGM1012 | MMIC wideband amplifier | View parametrics |