お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The UJA113x System Basis Chip (SBC) contains a fully integrated automatic SMPS Buck-Boost converter, a High-Speed CAN transceiver and up to two LIN transceivers along with a number of features commonly found in the latest generation of automotive Electronic Control Units (ECUs). It interfaces directly with CAN and LIN bus lines, supplies the microcontroller handles input and output signals and supports fail-safe features including a watchdog and advanced ‘limp home’ functionality configurable via non-volatile memory.
The UJA113x implements the High-Speed CAN physical layer as defined in the ISO 11898 standard (-2:2003, -5:2007, -6:2013) with additional timing parameters included, defining loop delay symmetry for CAN FD communication up to 2 Mbit/s.
部品番号: UJA1131HW, UJA1132HW, UJA1135HW, UJA1136HW.
クイック・リファレンス ドキュメンテーションの種類.
3 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
3 ハードウェア提供